(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Type Right-Angled Scale JIS Class 1 Equivalent Product (Quenching)

Flat Type Right-Angled Scale JIS Class 1 Equivalent Product (Quenching)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Flat Speed Square
•Angle (°): 90
•Precision (mm): JIS B 7526
•Scale: Not Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DD-F50
DD-F75
DD-F100
DD-F125
DD-F150
DD-F200
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Nominal Dimensions
(mm)
Long Fragment Length
(mm)
Bottom Full Length
(mm)
Perpendicularity
(±mm)
Thickness
(mm)
Width
(mm)
1 Piece(s)Available

8 Days or more

50385050380.013316
1 Piece(s)Available

8 Days or more

75507575500.014318
1 Piece(s)Available

8 Days or more

10070100100700.015420
1 Piece(s)Available

8 Days or more

12580125125800.016420
1 Piece(s)Available

8 Days or more

1501001501501000.018525
1 Piece(s)Available

8 Days or more

2001302002001300.02625

Loading...

  1. 1

Basic Information

Product Type Flat set square Accuracy(mm) JIS B 7526 Angle(°) 90
Scale NA

Additional Products in this Category

Tech Support