(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

I-Beam Type Straight Edge (A Grade Hardening)

Part Number

Configured Part Number is shown.

Part Number
IBM-A1500H
IBM-A2000H
IBM-A3000H
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Straightness
(μm)
Length
(mm)
Height
(mm)
Width
(mm)
1 Piece(s)Available

47 Days or more

15001715007015
1 Piece(s)Available

47 Days or more

20002220009020
1 Piece(s)Available

52 Days or more

300032300012020
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Straightness
(μm)
Length
(mm)
Height
(mm)
Width
(mm)

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Scale NA

Additional Products in this Category

Tech Support