(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook Catch for Toggle Hook Clamp 6847G

Hook Catch for Toggle Hook Clamp 6847G
  • Volume Discount

The receiving side of a toggle hook clamp 6847.

Part Number

Configured Part Number is shown.

Part Number
6847G-3
6847G-5
6847GNI-1
6847GNI-3
6847GNI-5
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(kg)
Material Heat Treatment Compatible Model Overall length x Overall height
(mm)
1 Piece(s)Available

8 Days or more

619105.523134032~354410.80.07SS400Zinc Plating6847-340×29
1 Piece(s)Available

10 Days or more

12291511491355608313.70.32SS400Zinc Plating6847-555×61
1 Piece(s)Available

10 Days or more

61984.522.563128396.80.04SUS304-6847NI-131×29
1 Piece(s)Available

10 Days or more

619105.523134032~354410.80.07SUS304-6847NI-340×29
1 Piece(s)Available

10 Days or more

12291511491355608313.70.32SUS304-6847NI-555×61

Loading...

  1. 1

Additional Products in this Category

Tech Support