(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A cam-shaped handle allows tool-less tightening. The handle is in a low position, meaning there are no concerns about interference with the upper part.
Clamp Range H(mm) | 26 - 35 | K(mm) | 20 | L(mm) | 10 |
---|---|---|---|---|---|
M(mm) | 26.5 | N(mm) | 40 | O(mm) | 50 |
P(mm) | 20 | Q(mm) | 6.5 | I (with α)(mm) | 1 |
I (with β)(mm) | 4 | Tightening Force(kN) | 12 | Mass(kg) | 1 |
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
Please check the type/dimensions/specifications of the part CC12M-100 in the Cam Clamp Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy