(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Down Clamp 6802/6802S

Toggle Down Clamp 6802/6802S
  • Volume Discount

SS400/galvanized toggle down clamp.

Part Number

Configured Part Number is shown.

Part Number
6802-1
6802-2
6802-3
6802-5
6802-6
6802S-2
6802S-3
6802S-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length X Overall height
(mm)
Tightening Force R1
(kN)
Tightening Force R2
(kN)
Tightening Force O1
(kN)
Tightening Force O2
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
New Angle P
(mm)
New Angle N
(mm)
1 Piece(s)Available

10 Days or more

60x1080.81.1--538164.51914-32105.5-26.5-51295°2 to 9--
1 Piece(s)Available

10 Days or more

78x14611.2--651205.52520304012612.53432513105°5~1460°-
1 Piece(s)Available

10 Days or more

112x2051.42.5--880207.54327-50187.5-44-616105°8~2060°-
1 Piece(s)Available

10 Days or more

195x30235--14142458.588406476259.531.566.565.51031115°8~4560°-
1 Piece(s)Available

10 Days or more

230x3703.55.5--1416550.5139055-1203024.5-106-1035.5140°17~7460°-
1 Piece(s)Available

10 Days or more

78x146--11.2651205.52520395~1412632513105°----60°
1 Piece(s)Available

8 Days or more

112x205--1.42.5880207.54327508~20187.544616105°----60°
1 Piece(s)Available

8 Days or more

140x244--2..0310100328.56130675~33201358822105°----60°

Loading...

  1. 1

Additional Products in this Category

Tech Support