(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Chuck

Vacuum Chuck
  • Volume Discount

[Features]
· Adsorption of workpieces is possible by simply supplying air from a compressor.
· Supports non-magnetic workpieces such as aluminum, stainless steel, and copper, etc. with which a magnetic chuck cannot be used.
· VCM0303E.
· Supply valve can only turn the adsorption ON or OFF.
· VCM0303S.
· Adsorption and air blowing are both possible using the changeover switch.
· The current adsorption force can be confirmed by vacuum pressure gauge.
· Adsorption force can be adjusted by vacuum regulator

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VCM0303E
VCM0303S
Part NumberMinimum order quantityVolume DiscountDays to Ship Switch Vacuum Pressure Gauge Suction Adjustment Depth Specifications Mass
(kg)
1 Piece(s)Available

10 Days or more

NoneNoneNot Applicable300Supply valve can only turn the adsorption ON or OFF8.5
1 Piece(s)Available

10 Days or more

AvailableAvailableApplicable329(1) Adsorption and air blowing are both possible using the changeover switch (2) The current adsorption force can be confirmed by vacuum pressure gauge (3) Adsorption force can be adjusted by vacuum regulator9

Loading...

  1. 1

Basic Information

Width 300 Height 40 Surface Treatment Anodized Aluminum
Material A5052 Accessory Suction Plug 2, Plugging Plug 1, Locating Pin 5, Adhesive Round Rubber 1

Additional Products in this Category

Tech Support