(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Case (Aluminum Composite Panel) / Tool Holster

Tool Case (Aluminum Composite Panel) / Tool Holster
  • Volume Discount

A highly durable tool box / tool set; made from aluminum composite paneling.
[Features]
· A PVC-free, highly durable aluminum composite panel case.
· The aluminum surface has been finished with a titanium-color high-intensity baked coating.
· Has a secure lock, and a large, 15 L capacity.
· The tool holsters (B-600-5 and B-740) are sold as separate, optional items for added convenience.
[Applications]
· For carrying tools during assembly of machine parts, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-600
B-600-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTool Box Type Case Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Product Type Applicable Model Supplementary explanation Size
(mm)
1 Piece(s)Available

10 Days or more

10Protector Tool Case455×130×330Silver2700--PVC-free/RoHS Compatible High Resistance Type Aluminum Plywood Case with Lock-
1 Piece(s)Available

10 Days or more

-Other--250Tool InsertB-600PVC-free/RoHS Compatible Tool InsertOuter Diameter Dimensions : 425X300

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box

Additional Products in this Category

Tech Support