(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultra-fine tapered tweezers made of a rigid material that has undergone heat treatment.
[Features]
· The joint is thin so as to prevent the tip from bending while the central portion is thick.
· Provides a firm hold and light usability, preventing fatigue to the fingers even in continuous work.
· Material: Stainless steel.
· Board thickness: 2.0 mm.
[Applications]
· Ideal for various types of manual work.
Part Number
Configured Part Number is shown.
P-898
Tip Model | Tapered straight tip | Body Material | Stainless Steel |
---|---|---|---|
Overall Length(mm) | 110 | Non-magnetic Y / N | NA |
Single / Multiple | Single Item | Part Type | Main Body |
Width(mm) | 10 | - | - |
Tip Model | Tapered straight tip | Body Material | Stainless Steel | Overall Length(mm) | 110 |
---|---|---|---|---|---|
Non-magnetic Y / N | NA | Single / Multiple | Single Item | Part Type | Main Body |
Width(mm) | 10 |
Please check the type/dimensions/specifications of the part P-898 in the Heavy Duty Tweezers P-898 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy