(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Phillips/Slotted Screwdriver Bit - Ceramic, D-282/283/284/285

Phillips/Slotted Screwdriver Bit - Ceramic, D-282/283/284/285
  • Volume Discount

A replacement ceramic adjustment driver for adjusting pre-set knobs/capacitors on printed circuit boards.
[Features]
· Uses zirconia ceramic that does not cause coil misalignment.
· Has greater durability against wear and damage than alumina ceramics.
· Alumina ceramic: Fine ceramic material. Besides abrasion resistance, it is excellent in heat and chemical resistance.
[Applications]
· Flathead 0.9 x flathead 1.8 mm, blade thickness 0.4 mm (D-282).
· Flathead 1.3 x flathead 2.6 mm, blade thickness 0.4 mm (D-283).
· Phillips No. 0 (D-284).
· Cross shape, blade width 1.7 mm (D-285).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
D-282
D-283
D-284
D-285
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) Compatible Model Size
1 Piece(s)Available

8 Days or more

Flathead (-)71-0.9 ~ 1.80.4For D-280 (Hozan)-
1 Piece(s)Available

8 Days or more

Flathead (-)71-1.3 ~ 2.60.4For D-280 (Hozan)-
1 Piece(s)Available

10 Days or more

Phillips (+)56No.0--For D-281 (Hozan)-
1 Piece(s)Available

10 Days or more

Phillips (+)56Other--For D-281 (Hozan)1.7mm

Loading...

  1. 1

Basic Information

Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
Material Uses Zirconia Ceramics

Additional Products in this Category

Tech Support