(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Heavy Duty Nippers (Master Grip Type)

Heavy Duty Nippers (Master Grip Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Nippers ideal for wiring, fine work, and repair of telecommunications equipment, radios, televisions, etc.
[Features]
· Tool for cutting copper wires and thin iron wires.
· A JIS mark display item.
· The unique rubber hook with top inside end has a nice grip and fits your fingertips without slipping.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
* Do not use for items conducting electricity, as the plastic handle is not designed to provide insulation.

PDF

Part Number

Configured Part Number is shown.

KN-150G

 
Part Number
KN-150G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 171
Steel Wire Cutting Performance(mmφ) 1.2 Main body: option Main Body

Please check the type/dimensions/specifications of the part KN-150G in the Heavy Duty Nippers (Master Grip Type) series.

Additional Products in this Category

Tech Support