(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Pliers - Adjustable Jaw, Plain Grip, CP

Combination Pliers - Adjustable Jaw, Plain Grip, CP
  • Volume Discount

Pliers that can be used for grabbing objects, turning pipes and cutting wires.
[Features]
· Opening of the jaw can be changed in 2 levels to suit the size of the object being gripped.
· A JIS mark display item.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

CP-150

 
Part Number
CP-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 165
Cuttable Diameter(mm) 3 Main body: option Main Body

Please check the type/dimensions/specifications of the part CP-150 in the Combination Pliers - Adjustable Jaw, Plain Grip, CP series.

Additional Products in this Category

Tech Support