(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slant Edge Nippers N-4

Slant Edge Nippers N-4

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Angled finishing nippers with great sharpness.
[Features]
· Sharp and easy-to-use angled blade that's suitable for cutting copper wires.
[Applications]
· Ideal for vertical cutting of parallel lines.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N-4-125
N-4-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Weight
(g)
1 Piece(s)Available

7 Days or more

1331.2295
1 Piece(s)Available

9 Days or more

1581.42.6140

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without spring NA
Wire Cutting Ability of Copper(mm2) 2 Main body: option Main Body Supplementary explanation Uses an elastomer grip, hard (blade) : HRC58±4

Additional Products in this Category

Tech Support