(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Longnose Pliers P-36 (Part Numbers)

Miniature Longnose Pliers P-36

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Miniature long-nose pliers with anti-slip knurling.
[Features]
· Knurled to enhance the retention force.
· Hardness HRC: 46.
· Weight: 65 g.
· ESD control value: Ground resistance Rg < 1 x 10^12 Ω.
[Applications]
· Miniature longnose pliers.

PDF

Part Number

Configured Part Number is shown.

P-36

 
Part Number
P-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 125.5
With or without spring Available Main body: option Main Body Weight(g) 65
Supplementary explanation Tip Width 1.4/Tip Height 2.4 mm with Knurling (Non-Slip) as the coil spring handle opens automatically, it is non-fatiguing and easy to grip. Size(mm) 125.5

Please check the type/dimensions/specifications of the part P-36 in the Miniature Longnose Pliers P-36 series.

Additional Products in this Category

Tech Support