(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Nippers N-34

Miniature Nippers N-34

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Copper and other soft wire dedicated nippers that place emphasis on the cutting surface finish.
[Features]
· Compact size of about 100 mm total length that fits in the palm of a woman.
· Ideal for precision work with a sense of size that makes rotation easy to control.
· With a cutting edge that can cut lightly and produces a clean cross-section, finished exclusively for copper wires.
· Has thin and flat blades that can do side cutting with little protrusion of the binding band, and can be used to work without injuring the hands.
· The handle is soft to grip and has anti-static (ESD) specifications that allow it to be used even in an electronic environment without any concerns.
· Adopts a coil spring with excellent durability and recoverability, and allows fatigue-free work even when constantly holding the tool.
[Applications]
· Ideal for cutting zip ties and thin copper wires, or precision work.

PDF

Part Number

Configured Part Number is shown.

N-34

 
Part Number
N-34
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 102.5
With or without spring Available Copper Wire Cutting Performance(mmφ) 1 Wire Cutting Ability of Copper(mm2) 1.25
Main body: option Main Body Weight(g) 40 Supplementary explanation For Cutting Fine Copper Wire

Please check the type/dimensions/specifications of the part N-34 in the Miniature Nippers N-34 series.

Additional Products in this Category

Tech Support