(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Monkey wrench with adjustable jaw, which employs rack and worm mechanism.
[Features]
· Used for tightening and loosening of bolts/nuts, etc.
· Worm and rack combination allows the mouth opening/closing to be adjusted to suit the size of the bolts and nuts used.
· Has a scale that can easily be adjusted to the sizes of nuts/bolts in advance.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Maximum Opening(mm) | 35.5 | Overall Length(mm) | 304 | Mass(g) | 650 |
---|---|---|---|---|---|
Set / Single Item | Single Item |
Please check the type/dimensions/specifications of the part MW-300 in the Monkey Wrench (Gradated) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy