(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Box Wrench (45°)

Long Box Wrench (45°)
  • Volume Discount

An offset wrench that is easy to use in a relatively narrow space.
[Features]
· The bending angle of the handle is 45°, making it possible to tighten/loosen bolts and nuts while avoiding surrounding objects.
· The offset part is ring shaped and unlikely to slip off bolts etc., and receives equal weight on the surrounding parts. Therefore, it allows heavy-duty, secure tightening.
· The box part can easily fit onto nuts and bolts and makes work in comparatively narrow spaces easier as it has a double-hex structure.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M45-0809
M45-0810
M45-5.507
M45-1012
M45-1013
M45-1113
M45-1214
M45-1317
M45-1415
M45-1417
M45-1618
M45-1719
M45-1721
M45-1921
M45-1922
M45-1924
M45-2123
M45-2126
M45-2224
M45-2326
M45-2427
M45-2430
M45-2629
M45-2632
M45-2730
M45-2732
M45-3032
M45-3235
M45-3236
M45-3541
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

12 Days or more

1828×91314.566.5
1 Piece(s)Available

12 Days or more

1848×101315.566.5
1 Piece(s)Available

8 Days or more

1515.5×71011.555.5
1 Piece(s)Available

12 Days or more

19410×1215.5186.57.5
1 Piece(s)Available

12 Days or more

19610×1315.5196.58
1 Piece(s)Available

12 Days or more

19811×1316.51978
1 Piece(s)Available

12 Days or more

22012×1418217.58.5
1 Piece(s)Available

12 Days or more

24713×171925.589.5
1 Piece(s)Available

12 Days or more

24714×1521238.59.5
1 Piece(s)Available

12 Days or more

24814×172125.58.59.5
1 Piece(s)Available

12 Days or more

27016×1824.5279.510.5
1 Piece(s)Available

12 Days or more

28017×1925.5289.510.5
1 Piece(s)Available

12 Days or more

29817×2125.5309.511.5
1 Piece(s)Available

12 Days or more

30719×21283010.511.5
1 Piece(s)Available

8 Days or more

30719×22283210.512
1 Piece(s)Available

12 Days or more

32419×24283510.513.5
1 Piece(s)Available

12 Days or more

32021×23303311.513
1 Piece(s)Available

12 Days or more

34021×263036.511.514
1 Piece(s)Available

12 Days or more

32422×2432351213.5
1 Piece(s)Available

12 Days or more

34823×263336.51314
1 Piece(s)Available

12 Days or more

35024×273537.513.515
1 Piece(s)Available

8 Days or more

38924 x 30354313.518.5
1 Piece(s)Available

12 Days or more

38426×2936.5421418.5
1 Piece(s)Available

8 Days or more

39826×3237.5471419
1 Piece(s)Available

12 Days or more

39127×3037.54316.518.5
1 Piece(s)Available

8 Days or more

41327×32394716.519
1 Piece(s)Available

12 Days or more

42030×32434718.519
1 Piece(s)Available

12 Days or more

43032 x 3547521920
1 Piece(s)Available

8 Days or more

43032×3647531920
1 Piece(s)Available

12 Days or more

45635×4152602022

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45 Single Item / Set Single Item

Additional Products in this Category

Tech Support