(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A grip holder for ceramic fiber grindstone.
Model | Holder | Grindstone length(mm) | 6 | Compatible Size (grindstone width) flat type(mm) | 6 |
---|---|---|---|---|---|
Overall Length(mm) | 150 | Packaging Quantity(Book) | 1 |
Please check the type/dimensions/specifications of the part SS156 in the Stick Holder series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy