(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nanoflap【1-5 Pieces Per Package】

Nanoflap

Move the mouse over the image to zoom

  • Volume Discount

There is no clogging due to the ultra-thin mesh structure, allowing for uniform processing.

[Features]
· High grade precision work.
· Nano-flap is a flap made with flexible sandpaper using ultra fine mesh base fabric.
· There is little clogging due to the ultra-thin mesh structure, allowing for uniform processing and a long service life.

Part Number

Configured Part Number is shown.

Part Number
PMF1014
PMF1015
PMF1017
PMF1018
PMF1019
PMF1514
PMF1515
PMF1517
PMF1518
PMF1519
PMF2014
PMF2015
PMF2017
PMF2018
PMF2019
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Grit Size
(#)
Maximum Engine Speed
(min-1)

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

1080025000
1 Piece(s)Available

9 Days or more

10100025000
1 Piece(s)Available

19 Days or more

10150025000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

10200025000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

10300025000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

1580025000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

15100025000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

15150025000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

15200025000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

15300025000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

2080020000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

20100020000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

20150020000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

20200020000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

20300020000
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Grit Size
(#)
Maximum Engine Speed
(min-1)

Loading...

  1. 1

Basic Information

Use Polishing Model Flap with shaft Width(mm) 10
Shaft Diameter(mm) 3 Packaging Quantity(Book) 5

Additional Products in this Category

Tech Support