(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG Carton Disc, 100 pcs

SG Carton Disc, 100 pcs
  • Volume Discount

For using between the pre-mirror processing sisal and the final mirrored finish felt. Use for the final pre-processing before mirror finishing.

[Features]
· As cotton cloth is used, it gives the best finishing.
· A pleasant texture with excellent usability and soft contact on polished materials for a uniform texture.
· The high density of the fiber produces an even more beautiful finish than an SG sisal disc

Part Number

Configured Part Number is shown.

Part Number
SG-CD100
SG-CD100K
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type
1 Piece(s)Available

9 Days or more

-
1 Piece(s)Available

9 Days or more

Abrasive Impregnation

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk work material Stainless Steel / Alloy Steel / Glass Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Saving Type
Packaging Quantity(Sheets) 5 Maximum Number of Rotation(min-1) 8000

Additional Products in this Category

Tech Support