(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Techno Disc - TDE-A/TDE-Z【5 Pieces Per Package】

Techno Disc - TDE-A/TDE-Z

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 15
•Max. Rotational Speed (min-1(r.p.m)): 13600

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TDE10015-A-40
TDE10015-A-60
TDE10015-A-80
TDE10015-A-100
TDE10015-A-120
TDE10015-A-150
TDE10015-A-180
TDE10015-A-240
TDE10015-A-320
TDE10015-A-400
TDE10015-Z-40
TDE10015-Z-60
TDE10015-Z-80
TDE10015-Z-100
TDE10015-Z-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abrasive grain Application

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

40A Abrasive GrainWeld Bead Milling

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60A Abrasive GrainWeld Bead Milling

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80A Abrasive GrainWeld Bead Milling

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100A Abrasive GrainWeld Bead Milling

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

120A Abrasive GrainChamfer

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

150A Abrasive GrainChamfer

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

180A Abrasive GrainChamfer

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

240A Abrasive GrainGround polishing

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

320A Abrasive GrainGround polishing

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

400A Abrasive GrainGround polishing

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

40Z Abrasive GrainWeld Bead Milling

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60Z Abrasive GrainWeld Bead Milling

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

80Z Abrasive GrainWeld Bead Milling

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100Z Abrasive GrainWeld Bead Milling

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

120Z Abrasive GrainChamfer

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Plastic Diameter(mm) 100
Shaft Diameter(mm) 15 Thickness(mm) 15 Max. Rotational Speed(min-1(r.p.m)) 13600
Compatible Tools Disc Grinder Packaging Quantity(Sheets) 5

Additional Products in this Category

Tech Support