(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ELB Series

ELB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Analog Bar Display: None
Backlight: None
Battery Support: Included
Built-In Weight: None
Clock Function: None
Computer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)
Dust/Water Resistance: None
Interval Timer Function: None
Iso Print: None
Main Applications: Measuring Instrument
Model: Body
One-Button Calibration: None
Packaging Quantity: 1
Power Supply: AC Adapter (standard accessory) or 6 AA Batteries (sold separately)
Printer Connection Compatible Optional Items: No Option Required
Printer Connection Function: Yes (In addition to the cable or the like , may be option sold separately is required)
Psc Full-Auto Calibration: None
Quantity Measurement And Unit Conversion: Available
Timer Cal: None
Weighing Pan Shape: Square Plate
Win Direct Connection Function: None
For complete product overview and details on ELB Series see the sections below:

Part Number

Configured Part Number is shown.

ELB300

Part Number
ELB300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instrument Type Main Body Capacity(g) 300
Minimum Display(g) 0.01 Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible Available
PC output connection Yes (Options including a cable are required.) Measurement Plate Dimensions (φ)(mm) 110 Printer Output Connection Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function None Built-In weight None Win direct connection function None
Backlight None PSC Full-auto Calibration None Timer CAL None
One-Button Calibration None Clock function None ISO Print None
Interval Timer Function None Specific Gravity Measurement (Option Required) Not Applicable Quantity measurement and unit conversion Available
Analog Bar Display None Packaging Quantity(Units) 1 Power Supply AC Adapter (standard accessory) or 6 AA Batteries (sold separately)
Printer Connection Compatible Optional Items No Option Required

Additional Products in this Category

Tech Support