(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Scale for Non-Transaction Proof

Digital Scale for Non-Transaction Proof
  • Volume Discount

[Features]
· A pocket-sized type that is handy for carrying around.
· It can display the weight without container and bag.
· Easily visible, simple white text display can also be used in dark places.

PDF

Part Number

Configured Part Number is shown.

70163

 
Part Number
70163
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 200
Minimum Display(g) 0.1 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
PC Connection Function No (Cannot be connected) Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None
Main Body Size(mm) 115×64×18 Operating temperature and humidity range(°C) 10-30 (Humidity 85% or less) Display LCD Display Character Height 13 mm Screen display
Accessory 100 g Weight / Case for Calibration Power Supply AAA Alkaline Batteries x 2 (With Monitor Batteries) Auto Power-Off Available

Please check the type/dimensions/specifications of the part 70163 in the Digital Scale for Non-Transaction Proof series.

Additional Products in this Category

Tech Support