(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A simple, easy to use digital scale with a high resolution of 1/2,000.
· 2 power supply methods: dry cell battery (sold separately) and AC adapter (sold separately: AX-TB196).
[Applications]
· Packaging crops in farming.
· Weighing when mixing different colors of paint.
· On-site processing for various factories, such as for the food industry.
Part Number
Configured Part Number is shown.
SL-20K
Main applications | Weighing instruments | Type | Main Body |
---|---|---|---|
Capacity(g) | 20000 | Minimum Display(g) | 10 |
Measurement Plate Shape | Square Plate | Dry Cell Battery Compatible | Available |
PC Connection Function | No (Cannot be connected) | Measurement Plate Dimensions D(mm) | 190 |
Measurement Plate Dimensions W(mm) | 230 | Printer Connection Function | No (Cannot be connected) |
Dust-proof and waterproof function | None | Capacity(kg) | 20 |
Show More | |||
Weight(kg) | 1.5 | Power Supply | D Batteries x 6 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately) |
% Minimum Display(%) | 1 | - | - |
Show Less |
Main applications | Weighing instruments | Type | Main Body | Capacity(g) | 20000 |
---|---|---|---|---|---|
Minimum Display(g) | 10 | Measurement Plate Shape | Square Plate | Dry Cell Battery Compatible | Available |
PC Connection Function | No (Cannot be connected) | Measurement Plate Dimensions D(mm) | 190 | Measurement Plate Dimensions W(mm) | 230 |
Printer Connection Function | No (Cannot be connected) | Dust-proof and waterproof function | None | Capacity(kg) | 20 |
Weight(kg) | 1.5 | Power Supply | D Batteries x 6 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately) | % Minimum Display(%) | 1 |
Please check the type/dimensions/specifications of the part SL-20K in the Scale-Boy Digital Scale SL Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy