(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aligning Screw 6891

Aligning Screw 6891
  • Volume Discount

Swivel tip and pad makes it suitable for workpieces that are easily scratched.

Part Number

Configured Part Number is shown.

Part Number
6891-1
6891-2
6891-3
6891-4
6891-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Model A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

6800-1,6802-1,6803-1,6820-1,6830-1,6832-137831312113.3510114.5M5
1 Piece(s)Available

10 Days or more

6800-2,6802-2,6803-2,6820-2,6830-2,6832-2,6833-253831212113.34.511144.5M6
1 Piece(s)Available

10 Days or more

6800-3,6802-3,6803-3,6820-3,6830-3,6832-3,6833-3,6895-379941615185.4512197.4M8
1 Piece(s)Available

10 Days or more

6800-4,6802-4,6820-4,6820-1,6830-4,6832-4,6895-478941619105.6615208M8
1 Piece(s)Available

9 Days or more

6800-5,6802-5,6895-6105136282414168163019M12

Loading...

  1. 1

Additional Products in this Category

Tech Support