(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Toggle Side Clamp 6842PL

Heavy Duty Toggle Side Clamp 6842PL
  • Volume Discount

Can be used for either pushing or pulling. Clamping screw and rubber cap attached.

Part Number

Configured Part Number is shown.

Part Number
6842PL-4
6842PL-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Pumping System
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)
Force
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)
1 Piece(s)Available

10 Days or more

14325.5309033.3122536.5-47M80.657M8x35155x130
1 Piece(s)Available

10 Days or more

20508.55013741188354162M101.612M10x50230x200

Loading...

  1. 1

Basic Information

B(mm) 63 Material Main unit: malleable cast iron, handle :SS400 Surface Treatment Main Body: Black Oxide Finish, Handle: Galvanized

Additional Products in this Category

Tech Support