(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Cutter for Porcelain Tile

Diamond Cutter for Porcelain Tile
  • Volume Discount

[Features]
· Use the center pin and a sponge (for water) for easy cutting of porcelain tiles.
· A center pin and water supply sponge system.
· Using the center pin and a sponge for water allows an appropriate level of water supply to the diamond.

Part Number

Configured Part Number is shown.

Part Number
JT25
JT28
JT30
JT35
JT38
JT50
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Number of flutes
(Sheets)
1 Piece(s)Available

8 Days or more

256
1 Piece(s)Available

8 Days or more

286
1 Piece(s)Available

8 Days or more

307
1 Piece(s)Available

8 Days or more

358
1 Piece(s)Available

8 Days or more

388
1 Piece(s)Available

11 Days or more

5010

Loading...

  1. 1

Basic Information

Product Type Other Blade thickness(mm) 1.75 Overall Length(mm) 103.5
Blade Length(mm) 36 shank No. 10 Center Pin Type JTST

Additional Products in this Category

Tech Support