(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dual Hole Cutter

Dual Hole Cutter
  • Volume Discount

[Features]
· One blow and it's through composite material, single plate material, or nailed wood.
· Patented overlapping cutting edge shape.
· Can drill through holes even in wood with nails in it or when "there might be metal on the opposite side".
· One-touch attachment/removal type.
· Cutters and shanks are attachable/detachable with one touch and chips can be discharged easily (attachable/detachable without a tool).
· The shanks are applicable with all sizes.
· Four types of shank can be mounted, including the standard shank.

Part Number

Configured Part Number is shown.

Part Number
DH28
DH32
DH35
DH38
DH50
DH65
DH95
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Number of flutes
(Sheets)
1 Piece(s)Available

8 Days or more

284
1 Piece(s)Available

8 Days or more

326
1 Piece(s)Available

8 Days or more

356
1 Piece(s)Available

8 Days or more

386
1 Piece(s)Available

8 Days or more

506
1 Piece(s)Available

8 Days or more

658
1 Piece(s)Available

8 Days or more

9510

Loading...

  1. 1

Basic Information

Product Type Hole saw Blade thickness(mm) 3.0 Overall Length(mm) 161
Blade Length(mm) 65 Protrusion amount(mm) 25 center drill DH8125
shank No. DH-SK/DH-SKD/DH-SKL/DH-SKDL

Additional Products in this Category

Tech Support