(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Special Shape Tweezers (Part Numbers)

Special Shape Tweezers
  • Volume Discount

Tweezers with ring-shaped tips convenient for holding objects of various shapes.
[Features]
· Recommended for objects that are difficult to grasp using common tweezers with pointed tips.
· Keeps better track of small bearings, pearls, and beads as it clasps them in a ring.
· Due to its wide range, it can hold objects as thin as a sheet.
· Shape of the tip is free of corners and rounded so it does not damage the object being gripped.
[Applications]
· It holds using multiple contacts, so it is easy to pick up irregularly shaped objects, such as jewelry stones and pebbles.
· Reliably catches the head of small screws which tend to cause point contact.
· Convenient when attaching screws in deep locations.

PDF

Part Number

Configured Part Number is shown.

P-878

 
Part Number
P-878
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Round Body Material Stainless Steel Overall Length(mm) 130
Non-magnetic Y / N NA Single / Multiple Single Item Part Type Main Body
Width(mm) 11

Please check the type/dimensions/specifications of the part P-878 in the Special Shape Tweezers series.

Additional Products in this Category

Tech Support