(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Longnose Pliers P-15-125/P-15-150 (P-15-125)

Longnose Pliers P-15-125/P-15-150 P-15-125
  • Volume Discount

Compact general-purpose pliers.
[Features]
· Elastomer grip adopted to reduce fatigue during continuous work.
· It has been given a knurling treatment which bites into the workpiece and prevents slippage.
· Highly versatile.
· Lineup of the same shape without spring (P-15 Series) and with spring (P-14 Series) is available.
[Applications]
· Firmly holds the target object.
· The blade has HRC58 hardness capable of cutting φ2.6 (diameter 2.6 mm) copper wire and 2 mm² copper stranded wire.

PDF

Part Number

Configured Part Number is shown.

P-15-125

 
Part Number
P-15-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Weight
(g)
Supplementary explanation
1 Piece(s)Available

9 Days or more

150100Tip Width 1.8/Tip Height 2.8 mm with Knurling (Non-Slip) Using an Elastomer Grip

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers With or without spring NA
Copper Wire Cutting Performance(mmφ) 2.6 Wire Cutting Ability of Copper(mm2) 2 Main body: option Main Body

Please check the type/dimensions/specifications of the part P-15-125 in the Longnose Pliers P-15-125/P-15-150 series.

Products like this...

Part Number
P-15-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Weight
(g)
Supplementary explanation
1 Piece(s)Available

Same day

Stock

163125Electrical Worker Proficiency Test Recommended Item Tip Width: 1.9 / Tip Height: 2.9 mm with Knurling (Anti-slip) with a gripped hole to hold nuts etc.

Additional Products in this Category

Tech Support