(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piercing Screwdriver KPD-003

Piercing Screwdriver KPD-003
  • Volume Discount

A piercing square-shafted driver with a plastic grip.
[Features]
· Phillips shaft length: 150 mm, total length: 260 mm.
· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.
· The tip has a high-strength magnet.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

KPD-003

 
Part Number
KPD-003
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.3 Shaft length L (mm) 153
Single Product/Set Classification Single Item Shaft type Square Magnet Available
Shaft through Available Bolster NA Grip Type Resin
Overall Length L(mm) 260 Shaft width across flats(mm) 8 Grip Width D(mm) 29.5
Weight(g) 190

Please check the type/dimensions/specifications of the part KPD-003 in the Piercing Screwdriver KPD-003 series.

Additional Products in this Category

Tech Support