(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An all-stainless steel stubby flathead screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.
[Features]
· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· Ideal for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.
Part Number
Configured Part Number is shown.
SSSD-M2
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 6 |
---|---|---|---|
Shaft length L (mm) | 35 | Single Product/Set Classification | Single Item |
Shaft type | Round | Magnet | NA |
Shaft through | NA | Bolster | NA |
Grip Type | Stainless Steel | Tip size / flathead (-) blade thickness (mm) B2 | 0.8 |
Overall Length L(mm) | 90 | Grip Width D(mm) | 26 |
Show More | |||
Weight(g) | 46 | - | - |
Show Less |
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 6 | Shaft length L (mm) | 35 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | NA |
Shaft through | NA | Bolster | NA | Grip Type | Stainless Steel |
Tip size / flathead (-) blade thickness (mm) B2 | 0.8 | Overall Length L(mm) | 90 | Grip Width D(mm) | 26 |
Weight(g) | 46 |
Please check the type/dimensions/specifications of the part SSSD-M2 in the Stainless Steel Stubby Screwdriver SSSD-M2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy