(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Stem Long Ball-Point L-Shaped Wrench

Short Stem Long Ball-Point L-Shaped Wrench
  • Volume Discount

A long hex bar wrench which is machined with a ball point and uses special alloy allows for exact work and improves safety.
[Features]
· Ideal for the tightening and loosening of hex socket bolts and hex socket set screws in places with height restrictions.
· Minimized neck length L-shaped long type.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· High-level heat treatment/hard chrome plating treatment.
[Applications]
· Ideal for assembly of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

Part Number
BL-02S
BL-03S
BL-04S
BL-05S
BL-06S
BL-08S
BL-1.5S
BL-2.5S
BL-10S
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

29653
1 Piece(s)Available

12 Days or more

312788
1 Piece(s)Available

11 Days or more

4142916
1 Piece(s)Available

12 Days or more

51601128
1 Piece(s)Available

8 Days or more

61801346
1 Piece(s)Available

8 Days or more

81981691
1 Piece(s)Available

8 Days or more

1.58142
1 Piece(s)Available

8 Days or more

2.511165
1 Piece(s)Available

8 Days or more

1022518161
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item
Material Special Alloy Steel

Additional Products in this Category

Tech Support