(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CS40-4【5 Pieces Per Package】

CS40-4

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Main Body Overall Length (mm): 40mm
•Width: 4mm
•Number Contained In A Packet (Pieces): 5/Case

Part Number

Configured Part Number is shown.

Part Number
20442010
20442020
20442030
20442040
20442050
20442060
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

300

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

400

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

600

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

800

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1000

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1200

Loading...

  1. 1

Basic Information

Model Ceramic Fiber Grindstone Main Body Overall Length(mm) 40mm Width 4mm
Number Contained In A Packet(Pieces) 5/Case

Additional Products in this Category

Tech Support