(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Mandrel, Type M1【5 Pieces Per Package】 (M1401)

Mounted Points - Mandrel, Type M1 M1401
  • Volume Discount

•Model: Mandrel Compatible Products
•Packaging Quantity (Book): 10

Part Number

Configured Part Number is shown.

M1401

Part Number
M1401
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Shaft Diameter
(mm)
Overall Length
(mm)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

460

Loading...

  1. 1

Basic Information

Model Mandrel, Corresponding Products Packaging Quantity(Book) 10

Please check the type/dimensions/specifications of the part M1401 in the Mounted Points - Mandrel, Type M1 series.

Products like this...

Part Number
M1201
M1301
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Shaft Diameter
(mm)
Overall Length
(mm)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.3445

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

345

Additional Products in this Category

Tech Support