(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Power Diamond Disc 100 x 20 (15)

Power Diamond Disc 100 x 20 (15)
  • Volume Discount

[Features]
· Also suitable for removing black scale.
· The strong welding of high-quality diamond realizes clean cutting and longevity impossible in conventional products.
· Unlikely to clog, as it uses large diamond grains.
· Produces less dust than offset grindstones, etc.
· Unlike electrodeposited diamond, welding diamond puts diamond into welded metal, helping prevent clogging and ensuring long service life. The diamond protrusion is large, so polishing is coarser than that with electrodeposited diamond.
· For removing black scale, deburring aluminum diecast, chipping stone and concrete, shaving titanium, etc.

Part Number

Configured Part Number is shown.

DPD-100

Part Number
DPD-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Diamond Disk work material Brass / Gunmetal / Stone Material / Glass Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Particle Size(#) 40 abrasive grain Alundum (A)
Packaging Quantity(Sheets) 1 Maximum Number of Rotation(min-1) 13000 Explanatory Notes With 15-hole bushing

Please check the type/dimensions/specifications of the part DPD-100 in the Power Diamond Disc 100 x 20 (15) series.

Additional Products in this Category

Tech Support