(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG Sisal Disc, 100 pcs

SG Sisal Disc, 100 pcs

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ideal for the process before mirror finishing. Features outstanding heat dissipation as well.

[Features]
· For the final finish before a mirrored surface.
· Boasts a beautifully polished surface.
· Ideal for the process prior to mirror finish, taking advantage of a characteristic of sisal hemp, coarse fiber.
· Features outstanding heat dissipation as well.

Part Number

Configured Part Number is shown.

Part Number
SG-SD100
SG-SD100K
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Details Type
1 Piece(s)Available

38 Days or more

Cast Iron[◎]-
1 Piece(s)Available

9 Days or more

Stainless Steel[○] / Alloy Steel[○]Abrasive Impregnation

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
abrasive grain Not applicable Saving Type Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 8000

Additional Products in this Category

Tech Support