(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Cotton / Hemp Disc
•Major Diameter (mm): 90
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 12
•Max. Rotational Speed (min-1(r.p.m)): 13000
Type | Cotton: Hemp Disk | Work material | Stainless Steel / Brass / Gunmetal / Aluminum | Diameter(mm) | 90 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 15 | Thickness(mm) | 12 | Max. Rotational Speed(min-1(r.p.m)) | 13000 |
Compatible Tools | Disc Grinder | Application | Rust removal and paint removal | Packaging Quantity(Sheets) | 5 |
Please check the type/dimensions/specifications of the part SHGB9015 in the Sisal HG Buffing Disk series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy