(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Green Ace Gold GA-6【25 Pieces Per Package】

Green Ace Gold GA-6

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A new grindstone that, in addition to offering the durability and grinding power of the offset grindstone, also benefits from a softer feeling for greater user-friendliness. Excellent workability
· Uses a material that prevents rust and reduces the burden of grinding work.

Part Number

Configured Part Number is shown.

Part Number
GA1006-24
GA1006-36
GA1256-24
GA1256-36
GA1806-24
GA1806-36
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Internal Diameter
(mm)
Particle Size
(#)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001524GA-6 2G100 X 6 X 15 24

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001536GA-6 2G100 X 6 X 15 36

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

1252224GA-6 2G125 X 6 X 22 24

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

1252236GA-6 2G125 X 6 X 22 36

25 Pieces Per Package

2 Pack(s)Available

6 Days or more

1802224GA-6 2G180 X 6 X 22 24

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802236GA-6 2G180 X 6 X 22 36
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Internal Diameter
(mm)
Particle Size
(#)
Manufacturer Product Code

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Object to be ground general steel / Stainless Steel / Alloy Steel Features Cutting Capacity Emphasis
Maximum operating rotation speed(m/s) 72 Reinforcing material (glass cloth)(Sheets) 2 Skill Touch Gift Coupon Enclosed Product
Features Superior workability Number Contained In A Packet(Sheets) 25 Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support