(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Stereomicroscope
•Total Magnification (times): 40
•Objective Lens (x): 2× ・ 4×
•Base dimension (mm): 280×270×28
•Ocular Lens: WF10 x (Field Number 19 mm)
Product Type | Stereoscopic Microscope | Overall Magnification(times) | 20 / 40 | Objective lenses(x) | 2× ・ 4× |
---|---|---|---|---|---|
Ocular Lens | WF10 x (Field Number 19 mm) | Operating Distance(mm) | 105 | Focus Adjustment | Lens barrel vertical motion |
Range of eye-width adjustment(mm) | 55~75 | Ocular Lens Component Angle of Inclination(°C) | 45 | Visibility Adjustment Range | ±5 diopter |
Stand | Pole Stand Method | Lighting | Sold Separately | Base dimension(mm) | 280×270×28 |
Mass(g) | 4100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy