(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Greenough Stereomicroscope Stemi305 (Ring Illumination)

Greenough Stereomicroscope Stemi305 (Ring Illumination)
  • Volume Discount

•Product Model: Stereomicroscope
•Total Magnification (times): 8–40
•Epi-illumination: Details
•Transmitted Illumination: Not Included
•Objective Lens (x): 0.8 to 4.0

Part Number

Configured Part Number is shown.

STEMI305-MAT

Part Number
STEMI305-MAT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Epi-illumination Details Product Model Stereoscopic Microscope Total Magnification(times) 8–40
Transmitted Illumination NA Objective lenses(x) 0.8 to 4.0 Ocular Lens(x) WF10
Field number(mm) 23 Size(mm) Width: 212 x Depth: 370 x Height: 380 Epi-Illumination Details 55000lx(LED)
Trusco Code 769-1262 Observable Height(mm) 104 Operating Distance(mm) 110
Power Supply(V) AC100 Power Consumption(W) 24 Supplement ESD Compatible
Mass(kg) 5.7

Additional Products in this Category

Tech Support