(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

LED Inspection Mirror with Light (Part Numbers)

LED Inspection Mirror with Light
  • Volume Discount

Inspection mirror is convenient for inspecting narrow and dimly lit locations that are difficult to see, such as the back of machines.
[Features]
· Optical equipment convenient for times when dim lighting makes it hard to see.
· With bright, easily visible, high-illuminance LED light.
· Operating temperature range is -10 to 40°C.
· S rank equivalent luminosity. (10,000 mcd)
[Applications]
· For inspecting in areas where visibility is limited such as behind machinery or in narrow and dark spaces.

PDF

Part Number

Configured Part Number is shown.

LM-340

 
Part Number
LM-340
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Product Type Inspection mirror Light presence With LED Light Lens Size(mm) φ20 / φ30
Mass(g) 126 Product Dimensions(mm) 340-360 Power Supply AA Batteries x 2 (Included for Testing)
Operating Temperature Range(Degree) -10 – 40 Luminance S rank equivalent (10,000 mcd) Material Handle: Stainless Steel, Grip: Brass (Silver Finish)

Please check the type/dimensions/specifications of the part LM-340 in the LED Inspection Mirror with Light series.

Additional Products in this Category

Tech Support