(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

I-Beam Type Straight Edge A Grade (Not Hardened) (Part Numbers)

Part Number

Configured Part Number is shown.

IBM-A2500

Part Number
IBM-A2500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

47 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Scale NA
Nominal Dimensions(mm) 2500 Straightness(μm) 27 Length(mm) 2500
Height(mm) 90 Width(mm) 20

Please check the type/dimensions/specifications of the part IBM-A2500 in the I-Beam Type Straight Edge A Grade (Not Hardened) series.

Additional Products in this Category

Tech Support