(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stone Made Parallel Bar (GP-150)

Stone Made Parallel Bar GP-150
  • Volume Discount

•Product Model: Surface Plate Tool
•Material: Granite
•Main Body Option: Main Body

PDF

Part Number

Configured Part Number is shown.

GP-150

 
Part Number
GP-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Perpendicularity/Parallelism
(μm)
Nominal Dimensions
(mm)
1 Piece(s)Available

13 Days or more

1.5150

Loading...

  1. 1

Basic Information

Product Type Tool for Surface Plate Material Granite Main body: option Main Body

Please check the type/dimensions/specifications of the part GP-150 in the Stone Made Parallel Bar series.

Products like this...

Part Number
GP-200
GP-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Perpendicularity/Parallelism
(μm)
Nominal Dimensions
(mm)
1 Piece(s)Available

9 Days or more

2200
1 Piece(s)Available

9 Days or more

3300

Additional Products in this Category

Tech Support