(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnet Base EA781BC-32

Magnet Base EA781BC-32
  • Volume Discount

[Product Specifications]
・Magnetic force is ON/OFF switchable.
・Magnetic force-980N(100kgf)
・Mounting screw dia.-M8 x P1.25, depth 7mm
・Size-50 x 73 x 55(H)mm
・Weight-1.2kg

Part Number

Configured Part Number is shown.

EA781BC-32

Part Number
EA781BC-32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781BC-32 in the Magnet Base EA781BC-32 series.

Additional Products in this Category

Tech Support