(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnet (With Handle)

Magnet (With Handle)
  • Volume Discount

The large ruler can be used for work by holding it against the wall or floor, or for simple transportation.

Part Number

Configured Part Number is shown.

Part Number
EA781BC-41
EA781BC-42
Part NumberMinimum order quantityVolume DiscountDays to Ship Depth
(mm)
Holding force
(N)
JAN code Weight
(kg)
1 Piece(s)Available

9 Days or more

5878445183409450291.1
1 Piece(s)Available

9 Days or more

7398045183409450361.4

Loading...

  1. 1

Basic Information

Width(mm) 50 Height(mm) 55 Product Type Magnet base
Mounting Screw Hole Size M8 × P1.25, depth 7 mm Adsorption Face Bottom With / Without Handle Included
Magnetic ON/OFF Switching Lever Yes

Additional Products in this Category

Tech Support