(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Clamping Screw 6890

Clamping Screw 6890
  • Volume Discount

Includes a rubber cap. Screw strength classification: 8.8.

Part Number

Configured Part Number is shown.

Part Number
6890-0
6890-1
6890-2
6890-3
6890-4
6890-5
6890-6
6890-7
6890NI-0
6890NI-1
6890NI-2
6890NI-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Model A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
1 Piece(s)Available

10 Days or more

6800-0,6830-0,6832-033.58.51181.83910510M4
1 Piece(s)Available

10 Days or more

6800-1,6802-1,6803-1,6830-1,6832-1401012.5123.34.51411510M5
1 Piece(s)Available

8 Days or more

6800-2,6802-2,6803-2,6830-2,6832-2,6833-2471215123.34.51411511M6
1 Piece(s)Available

10 Days or more

6800-3,6802-3,6803-3,6830-3,6832-3,6833-3,6895-3601519155.47.41918512M8
1 Piece(s)Available

10 Days or more

6800-4,6802-4,6830-4,6832-4,6895-4801519195.682010615M8
1 Piece(s)Available

10 Days or more

6830-5,6832-5801519224.672010615M8
1 Piece(s)Available

10 Days or more

6800-5,6802-510020262416193014816M12
1 Piece(s)Available

10 Days or more

6800-6,6802-6,6895-613020262416193014816M12
1 Piece(s)Available

10 Days or more

6800NI-0328.51181.83910510M4
1 Piece(s)Available

10 Days or more

6800NI-1,6830NI-1381012.5123.34.51411510M5
1 Piece(s)Available

10 Days or more

6800NI-2,6830NI-2451215123.34.51411511M6
1 Piece(s)Available

10 Days or more

6800NI-3,6830NI-3581519155.47.41918512M8

Loading...

  1. 1

Additional Products in this Category

Tech Support