(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Swing Clamp B Type

Swing Clamp B Type
  • Volume Discount

It can be horizontally swung to attach and remove workpieces. Can be used for T-grooves and for tapped holes. Automatically rises via a built-in spring when unclamped. Attachments can be mounted.

Part Number

Configured Part Number is shown.

Part Number
EWN-40105B
EWN-40135B
EWN-40600B
EWN-44300B
EWN-60135B
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(kg)
1 Piece(s)Available

10 Days or more

7540552044.5202117M12364070105105.5140.51.1
1 Piece(s)Available

10 Days or more

7540552044.5202117M123640100135135.5170.51.35
1 Piece(s)Available

10 Days or more

7540552044.5202117M123640506085.595.50.89
1 Piece(s)Available

10 Days or more

62444022-18917-36-253066.571.50.66
1 Piece(s)Available

10 Days or more

8950672253172223M125560101.5136.5136.5171.52.7

Loading...

  1. 1

Basic Information

P(mm) 16 Q(mm) M12 Tightening Force(kN) 10
Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support