(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toe Adjusting Clamp TCH Type

Toe Adjusting Clamp TCH Type
  • Volume Discount

Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.

Part Number

Configured Part Number is shown.

Part Number
TCH-112
TCH-112S
TCH-116
TCH-116S
TCH-212
TCH-212S
TCH-216
TCH-216S
TCH-312
TCH-312S
TCH-316
TCH-316S
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)
Material Applicable Bolt Mass
(g)
1 Piece(s)Available

10 Days or more

105311414191S45CM121000
1 Piece(s)Available

10 Days or more

105311414191BrassM121000
1 Piece(s)Available

10 Days or more

1052715.517251S45CM161000
1 Piece(s)Available

10 Days or more

1052715.517251BrassM161000
1 Piece(s)Available

10 Days or more

140492414191.3S45CM121300
1 Piece(s)Available

10 Days or more

140492414191.3BrassM121300
1 Piece(s)Available

10 Days or more

140462517251.3S45CM161300
1 Piece(s)Available

10 Days or more

140462517251.3BrassM161300
1 Piece(s)Available

10 Days or more

189743714191.6S45CM121600
1 Piece(s)Available

10 Days or more

189743714191.6BrassM121600
1 Piece(s)Available

10 Days or more

189723817251.6S45CM161600
1 Piece(s)Available

10 Days or more

189723817251.6BrassM161600

Loading...

  1. 1

Basic Information

F(mm) 13 Heat Treatment Hardening Surface Treatment Black oxide finish
Tightening Force(kN) 7

Additional Products in this Category

Tech Support