(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Contact Pin]10 A, Crimp Connection, Cutting Pin

[Contact Pin]10 A, Crimp Connection, Cutting Pin

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Since brass is machined with sub-micron accuracy, it boasts high strength, and there is no concern about pin breakage during desorption.
It is fitted in all directions of 360 degrees and has excellent vibration resistance.
Rated current: Compatible cable size up to 10 A
: AWG 26 to 14。
Type: Gold plating (weak current) / silver plating
Crimp tool: CCPZ MIL・CCPZ RN・CCPZ TP (Manual crimp tool)
CCPZ P (Semi-automatic crimp tool)

(i)Caution

  • The product images are representative images only.

Part Number

Configured Part Number is shown.

Part Number
CDFA 0.3
CDFA 0.5
CDFA 0.7
CDFA 1.0
CDFA 1.5
CDFA 2.5
CDFD 0.3
CDFD 0.5
CDFD 0.7
CDFD 1.5
CDMA 0.3
CDMA 0.5
CDMA 0.7
CDMA 1.0
CDMA 2.5
CDMD 0.3
CDMD 0.5
CDMD 0.7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Surface treatment (material) Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)
200 Piece(s)Available

6 Days or more

10Female (socket)Silver-Plated0.14 to 0.3726 to 22
200 Piece(s)Available

6 Days or more

10Female (socket)Silver-Plated0.520
200 Piece(s)Available

6 Days or more

10Female (socket)Silver-Plated0.7518
200 Piece(s)Available

6 Days or more

10Female (socket)Silver-Plated118
200 Piece(s)Available

7 Days or more

10Female (socket)Silver-Plated1.516
200 Piece(s)Available

6 Days or more

10Female (socket)Silver-Plated2.514
200 Piece(s)Available

6 Days or more

10Female (socket)Gold-Plated0.14 to 0.3726 to 22
200 Piece(s)Available

6 Days or more

10Female (socket)Gold-Plated0.520
200 Piece(s)Available

6 Days or more

10Female (socket)Gold-Plated0.7518
200 Piece(s)Available

6 Days or more

10Female (socket)Gold-Plated1.516
200 Piece(s)Available

6 Days or more

10Male (plug)Silver-Plated0.14 to 0.3726 to 22
200 Piece(s)Available

6 Days or more

10Male (plug)Silver-Plated0.520
200 Piece(s)Available

7 Days or more

10Male (plug)Silver-Plated0.7518
200 Piece(s)Available

6 Days or more

10Male (plug)Silver-Plated118
200 Piece(s)Available

6 Days or more

10Male (plug)Silver-Plated2.514
200 Piece(s)Available

6 Days or more

10Male (plug)Gold-Plated0.14 to 0.3726 to 22
200 Piece(s)Available

6 Days or more

10Male (plug)Gold-Plated0.520
200 Piece(s)Available

6 Days or more

10Male (plug)Gold-Plated0.7518

Loading...

  1. 1

Basic Information

Connector shape Square shape Application Cable connection Allowable Current(A) 10
Allowable Voltage(V) 50 Wire connection method Crimp Part names Crimp contact

Additional Products in this Category

Tech Support