(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[ILME Contact Pin]5 A Crimp Contact Machined Pin (Part Numbers)

[ILME Contact Pin]5 A Crimp Contact Machined Pin

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
・ Since brass is machined with sub-micron accuracy, it boasts high strength, and there is no concern about pin breakage during insertion and removal.
・ It is mated in all directions of 360 degrees and has excellent vibration resistance.

(i)Caution

  • The product images are representative images only.

Part Number

Configured Part Number is shown.

Part Number
CIFD 0.2
CIFD 0.3
CIFD 0.5
CIMD 0.3
CIMD 0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)
25 Piece(s)Available

8 Days or more

10Female (socket)0.08 to 0.2124 to 28
25 Piece(s)Available

6 Days or more

10Female (socket)0.13 to 0.3322 to 26
25 Piece(s)Available

6 Days or more

10Female (socket)0.33 to 0.5220 to 22
25 Piece(s)Available

6 Days or more

10Male (plug)0.13 to 0.3322 to 26
25 Piece(s)Available

6 Days or more

10Male (plug)0.33 to 0.5220 to 22

Loading...

  1. 1

Basic Information

Connector shape Square shape Application Cable connection Allowable Current(A) 4
Allowable Voltage(V) 50 Wire connection method Crimp Part names Crimp contact
Surface treatment (material) Gold-Plated

Additional Products in this Category

Tech Support